Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
17:24:53 GMT+0000 (Coordinated Universal Time)



23220-E1-XL-TVPB
Spherical Roller Bearing
Spherical roller bearings 232..-E1, main dimensions to DIN 635-2
Yerine geçer
23220-E1-TVPB, 23220E1TVPB
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 100 mm | Bore diameter |
D | 180 mm | Outside diameter |
B | 60,3 mm | Width |
Cr | 560.000 N | Basic dynamic load rating, radial |
C0r | 660.000 N | Basic static load rating, radial |
Cur | 61.000 N | Fatigue load limit, radial |
nG | 3.750 1/min | Limiting speed |
nϑr | 2.410 1/min | Reference speed |
≈m | 6,25 kg | Ağırlık |
Mounting dimensions
da min | 112 mm | Minimum diameter shaft shoulder |
Da max | 168 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum recess radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 156,7 mm | Bore diameter outer ring |
d2 | 116,7 mm | Raceway diameter of the inner ring |
ds | 4,8 mm | Diameter lubrication hole |
ns | 9,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,31 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,15 | Dynamic axial load factor |
Y2 | 3,2 | Dynamic axial load factor |
Y0 | 2,1 | Static axial load factor |