Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
17:20:28 GMT+0000 (Coordinated Universal Time)


231SM125-MA
Spherical Roller Bearing
Spherical roller bearing 231..-MA, symmetric split
Remanufacturable

Main Dimensions & Performance Data
d | 125 mm | Bore diameter |
D | 225 mm | Outside diameter |
C | 68 mm | Width, outer ring |
Cr | 510.000 N | Basic dynamic load rating, radial |
C0r | 750.000 N | Basic static load rating, radial |
Cur | 52.000 N | Fatigue load limit, radial |
nG | 1.130 1/min | Limiting speed |
Fa max | 13.800 N | Maximum axial load |
≈m | 13,5 kg | Ağırlık |
Mounting dimensions
Mi | 35 Nm | Tightening torque clamping screw |
Ma | 8,5 Nm | Tightening torque clamping screw |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
B | 110 mm | Width, inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,28 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,45 | Dynamic axial load factor |
Y2 | 3,64 | Dynamic axial load factor |
Y0 | 2,39 | Static axial load factor |
Additional information
23128K | Bearing designation | |
H3128 | Adapter sleeve |
İndirmeler:
Mevcut ürün modeliniz
Design | E1A | Without central rip |
Bore type | Z | Cylindrical |
Cage | MA | Solid brass cage |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Relubrication feature | Standard | |
Splitted | SM | Split bearing metric |
Özellikleri


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch