Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
01:55:15 GMT+0000 (Coordinated Universal Time)



23144-BE-XL-K-2RSR
Spherical Roller Bearing
Sealed spherical roller bearing, 231..-BE-XL-K-2RSR, 双侧唇密封
Ürün bilgisi


Main Dimensions & Performance Data
d | 220 mm | Bore diameter |
D | 370 mm | Outside diameter |
B | 120 mm | Width |
Cr | 1.860.000 N | Basic dynamic load rating, radial |
C0r | 2.700.000 N | Basic static load rating, radial |
Cur | 224.000 N | Fatigue load limit, radial |
nG | 465 1/min | Limiting speed |
≈m | 50,5 kg | Ağırlık |
Mounting dimensions
da min | 237 mm | Minimum diameter shaft shoulder |
da max | 249 mm | Maximum diameter of shaft shoulder |
Da max | 353 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
db min | 233 mm | Minimum cavity diameter of the sleeve |
Ba min | 10 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 345 mm | Bore diameter outer ring |
d2 | 249 mm | Raceway diameter of the inner ring |
ds | 9,5 mm | Diameter lubrication hole |
ns | 17,7 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
e | 0,29 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,3 | Dynamic axial load factor |
Y2 | 3,42 | Dynamic axial load factor |
Y0 | 2,25 | Static axial load factor |
Additional information
H3144-HG-T | Adapter sleeve | |
AH3144 | Withdrawal sleeve |