Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
09:36:48 GMT+0000 (Coordinated Universal Time)



23140-BE-XL-K-2RSR
Spherical Roller Bearing
Sealed spherical roller bearing, 231..-BE-XL-K-2RSR, 双侧唇密封
Ürün bilgisi


Main Dimensions & Performance Data
d | 200 mm | Bore diameter |
D | 340 mm | Outside diameter |
B | 112 mm | Width |
Cr | 1.620.000 N | Basic dynamic load rating, radial |
C0r | 2.270.000 N | Basic static load rating, radial |
Cur | 194.000 N | Fatigue load limit, radial |
nG | 510 1/min | Limiting speed |
≈m | 39,1 kg | Ağırlık |
Mounting dimensions
da min | 214 mm | Minimum diameter shaft shoulder |
da max | 224,6 mm | Maximum diameter of shaft shoulder |
Da max | 326 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum recess radius |
db min | 212 mm | Minimum cavity diameter of the sleeve |
Ba min | 10 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 319 mm | Bore diameter outer ring |
d2 | 224,6 mm | Raceway diameter of the inner ring |
ds | 9,5 mm | Diameter lubrication hole |
ns | 17,7 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
e | 0,3 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,25 | Dynamic axial load factor |
Y2 | 3,34 | Dynamic axial load factor |
Y0 | 2,2 | Static axial load factor |
Additional information
H3140-HG | Adapter sleeve | |
AH3140 | Withdrawal sleeve |