Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
20:53:38 GMT+0000 (Coordinated Universal Time)



23124-E1A-XL-K-M
Spherical Roller Bearing
Spherical roller bearings 231..-E1A-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12
Yerine geçer
23124-E1A-K-M, 23124E1AK.M
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 120 mm | Bore diameter |
D | 200 mm | Outside diameter |
B | 62 mm | Width |
Cr | 630.000 N | Basic dynamic load rating, radial |
C0r | 800.000 N | Basic static load rating, radial |
Cur | 74.000 N | Fatigue load limit, radial |
nG | 3.400 1/min | Limiting speed |
nϑr | 2.290 1/min | Reference speed |
≈m | 7,5 kg | Ağırlık |
Mounting dimensions
da min | 131 mm | Minimum diameter shaft shoulder |
Da max | 189 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum recess radius |
da max | 139 mm | Maximum diameter of shaft shoulder |
db min | 128 mm | Minimum cavity diameter of the sleeve |
Ba min | 7 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 177,4 mm | Bore diameter outer ring |
ds | 4,8 mm | Diameter lubrication hole |
ns | 9,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,28 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,39 | Dynamic axial load factor |
Y2 | 3,56 | Dynamic axial load factor |
Y0 | 2,34 | Static axial load factor |
Additional information
H3124 | Adapter sleeve | |
AHX3124 | Withdrawal sleeve |