Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
18:27:16 GMT+0000 (Coordinated Universal Time)



23184-BEA-XL-MB1
Spherical Roller Bearing
Spherical roller bearing 231..-BEA-XL-MB1, symmetric 2 outer ribs with rib washer
Yerine geçer
23184-E1A-MB1, 23184-MB
Ürün bilgisi


Main Dimensions & Performance Data
d | 420 mm | Bore diameter |
D | 700 mm | Outside diameter |
B | 224 mm | Width |
Cr | 6.000.000 N | Basic dynamic load rating, radial |
C0r | 9.600.000 N | Basic static load rating, radial |
Cur | 660.000 N | Fatigue load limit, radial |
nG | 860 1/min | Limiting speed |
nϑr | 455 1/min | Reference speed |
≈m | 344 kg | Ağırlık |
Mounting dimensions
da min | 446 mm | Minimum diameter shaft shoulder |
Da max | 674 mm | Maximum diameter of housing shoulder |
ra max | 5 mm | Maximum recess radius |
Dimensions
rmin | 6 mm | Minimum chamfer dimension |
D1 | 609,8 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,31 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,18 | Dynamic axial load factor |
Y2 | 3,24 | Dynamic axial load factor |
Y0 | 2,13 | Static axial load factor |