Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
18:22:51 GMT+0000 (Coordinated Universal Time)



23180-BEA-XL-MB1
Spherical Roller Bearing
Spherical roller bearing 231..-BEA-XL-MB1, symmetric 2 outer ribs with rib washer
Yerine geçer
23180-B-MB, 23180-E1A-MB1
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 400 mm | Bore diameter |
D | 650 mm | Outside diameter |
B | 200 mm | Width |
Cr | 5.000.000 N | Basic dynamic load rating, radial |
C0r | 8.100.000 N | Basic static load rating, radial |
Cur | 590.000 N | Fatigue load limit, radial |
nG | 950 1/min | Limiting speed |
nϑr | 495 1/min | Reference speed |
≈m | 256,5 kg | Ağırlık |
Mounting dimensions
da min | 426 mm | Minimum diameter shaft shoulder |
Da max | 624 mm | Maximum diameter of housing shoulder |
ra max | 5 mm | Maximum recess radius |
Dimensions
rmin | 6 mm | Minimum chamfer dimension |
D1 | 571,4 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,29 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,3 | Dynamic axial load factor |
Y2 | 3,42 | Dynamic axial load factor |
Y0 | 2,25 | Static axial load factor |