Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
09:28:04 GMT+0000 (Coordinated Universal Time)



23148-BE-XL-K
Spherical Roller Bearing
Spherical roller bearings 231..-E1-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12
Yeniden imal edilebilir
Yerine geçer
23148-E1-K
Tercih edilen ürün


Main Dimensions & Performance Data
d | 240 mm | Bore diameter |
D | 400 mm | Outside diameter |
B | 128 mm | Width |
Cr | 2.130.000 N | Basic dynamic load rating, radial |
C0r | 3.150.000 N | Basic static load rating, radial |
Cur | 255.000 N | Fatigue load limit, radial |
nG | 1.700 1/min | Limiting speed |
nϑr | 970 1/min | Reference speed |
≈m | 60,5 kg | Ağırlık |
Mounting dimensions
da min | 257 mm | Minimum diameter shaft shoulder |
da max | 276 mm | Maximum diameter of shaft shoulder |
Da max | 383 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
db min | 254 mm | Minimum cavity diameter of the sleeve |
Ba min | 11 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 349,9 mm | Bore diameter outer ring |
d2 | 275,9 mm | Raceway diameter of the inner ring |
ds | 9,5 mm | Diameter lubrication hole |
ns | 17,7 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,31 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,18 | Dynamic axial load factor |
Y2 | 3,24 | Dynamic axial load factor |
Y0 | 2,13 | Static axial load factor |
Additional information
H3148X | Adapter sleeve | |
AH3148 | Withdrawal sleeve |


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Deutsch
Einbau von Wälzlagern - Hydraulischer Einbau

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen
Son görüntülenen ürünler

Son görüntülenen ürünleri görmek için bekleyin