Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:22:05 GMT+0000 (Coordinated Universal Time)



23136-E1-XL-K-TVPB
Spherical Roller Bearing
Spherical roller bearings 231..-E1-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12
Yerine geçer
23136-E1-K-TVPB, 23136E1K.TVPB
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 180 mm | Bore diameter |
D | 300 mm | Outside diameter |
B | 96 mm | Width |
Cr | 1.420.000 N | Basic dynamic load rating, radial |
C0r | 1.950.000 N | Basic static load rating, radial |
Cur | 199.000 N | Fatigue load limit, radial |
nG | 2.230 1/min | Limiting speed |
nϑr | 1.350 1/min | Reference speed |
≈m | 24,744 kg | Ağırlık |
Mounting dimensions
da min | 194 mm | Minimum diameter shaft shoulder |
Da max | 286 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum recess radius |
Ba min | 8 mm | Minimum cavity width of the sleeve |
da max | 204 mm | Maximum diameter of shaft shoulder |
db min | 191 mm | Minimum cavity diameter of the sleeve |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 264,8 mm | Bore diameter outer ring |
d2 | 204,1 mm | Raceway diameter of the inner ring |
ds | 8 mm | Diameter lubrication hole |
ns | 15 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,29 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,32 | Dynamic axial load factor |
Y2 | 3,45 | Dynamic axial load factor |
Y0 | 2,26 | Static axial load factor |
Additional information
H3136 | Adapter sleeve | |
AH3136A | Withdrawal sleeve |