Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
06:07:45 GMT+0000 (Coordinated Universal Time)


23180-BEA-XL-2RSR-MB1
Spherical Roller Bearing
Sealed spherical roller bearing, 231..-BEA-XL-K-2RSR, lip seal on both sides
Remanufacturable
Main Dimensions & Performance Data
d | 400 mm | Bore diameter |
D | 650 mm | Outside diameter |
B | 200 mm | Width |
Cr | 5.100.000 N | Basic dynamic load rating, radial |
C0r | 8.100.000 N | Basic static load rating, radial |
Cur | 590.000 N | Fatigue load limit, radial |
nG | 236 1/min | Limiting speed |
≈m | 259,5 kg | Ağırlık |
Mounting dimensions
da min | 426 mm | Minimum diameter shaft shoulder |
Da max | 624 mm | Maximum diameter of housing shoulder |
ra max | 5 mm | Maximum recess radius |
da max | 457 mm | Maximum diameter of shaft shoulder |
db min | 421 mm | Minimum cavity diameter of the sleeve |
Ba min | 15 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 6 mm | Minimum chamfer dimension |
D1 | 573,3 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
e | 0,28 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,41 | Dynamic axial load factor |
Y2 | 3,59 | Dynamic axial load factor |
Y0 | 2,35 | Static axial load factor |
İndirmeler:
Mevcut ürün modeliniz
Design | BEA | With lose center lip ring |
Bore type | Z | Cylindrical |
Cage | MB1 | Solid brass cage |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Relubrication feature | Standard |
Özellikleri
Üzgünüz...
"Şu anda bu ürün için kullanılabilir bir CAD dosyası yok. CAD kullanıma sunulduğunda bilgilendirilmek istiyorsanız, oturum açın veya ücretsiz olarak kaydolun."
Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch