Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
08:07:21 GMT+0000 (Coordinated Universal Time)



23080-BEA-XL-K-MB1
Spherical Roller Bearing
Spherical roller bearing 230..-BEA-XL-K-MB1, symmetric 2 outer ribs with rib washer
Yerine geçer
23080-E1A-K-MB1, 23080-E1A-XL-K-MB1, 23080-K-MB
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 400 mm | Bore diameter |
D | 600 mm | Outside diameter |
B | 148 mm | Width |
Cr | 3.400.000 N | Basic dynamic load rating, radial |
C0r | 5.700.000 N | Basic static load rating, radial |
Cur | 480.000 N | Fatigue load limit, radial |
nG | 1.150 1/min | Limiting speed |
nϑr | 690 1/min | Reference speed |
≈m | 140,68 kg | Ağırlık |
Mounting dimensions
da min | 418 mm | Minimum diameter shaft shoulder |
Da max | 582 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum recess radius |
da max | 448 mm | Maximum diameter of shaft shoulder |
db min | 417 mm | Minimum cavity diameter of the sleeve |
Ba min | 15 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
D1 | 541,9 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,22 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3,07 | Dynamic axial load factor |
Y2 | 4,57 | Dynamic axial load factor |
Y0 | 3 | Static axial load factor |
Additional information
H3080-HG | Adapter sleeve | |
AH3080G-H | Withdrawal sleeve |