Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:22:28 GMT+0000 (Coordinated Universal Time)



23022-E1-XL-K-TVPB
Spherical Roller Bearing
Spherical roller bearings 230..-E1-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12
Ürün bilgisi


Main Dimensions & Performance Data
d | 110 mm | Bore diameter |
D | 170 mm | Outside diameter |
B | 45 mm | Width |
Cr | 400.000 N | Basic dynamic load rating, radial |
C0r | 530.000 N | Basic static load rating, radial |
Cur | 54.000 N | Fatigue load limit, radial |
nG | 4.200 1/min | Limiting speed |
nϑr | 3.000 1/min | Reference speed |
≈m | 3,4 kg | Ağırlık |
Mounting dimensions
da min | 118,8 mm | Minimum diameter shaft shoulder |
Da max | 161,2 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum recess radius |
Ba min | 14 mm | Minimum cavity width of the sleeve |
da max | 123 mm | Maximum diameter of shaft shoulder |
db min | 118 mm | Minimum cavity diameter of the sleeve |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 154,6 mm | Bore diameter outer ring |
d2 | 123,7 mm | Raceway diameter of the inner ring |
ds | 3,2 mm | Diameter lubrication hole |
ns | 6,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,23 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,9 | Dynamic axial load factor |
Y2 | 4,31 | Dynamic axial load factor |
Y0 | 2,83 | Static axial load factor |
Additional information
H322 | Adapter sleeve | |
AHX322 | Withdrawal sleeve |