Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
03:46:15 GMT+0000 (Coordinated Universal Time)



23060-BE-XL
Spherical Roller Bearing
Spherical roller bearings 230..-E1, main dimensions to DIN 635-2
Yerine geçer
23060-E1
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 300 mm | Bore diameter |
D | 460 mm | Outside diameter |
B | 118 mm | Width |
Cr | 2.160.000 N | Basic dynamic load rating, radial |
C0r | 3.450.000 N | Basic static load rating, radial |
Cur | 305.000 N | Fatigue load limit, radial |
nG | 1.570 1/min | Limiting speed |
nϑr | 980 1/min | Reference speed |
≈m | 69,32 kg | Ağırlık |
Mounting dimensions
da min | 314,6 mm | Minimum diameter shaft shoulder |
Da max | 445,4 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 413 mm | Bore diameter outer ring |
d2 | 340 mm | Raceway diameter of the inner ring |
ds | 9,5 mm | Diameter lubrication hole |
ns | 17,7 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,23 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,92 | Dynamic axial load factor |
Y2 | 4,35 | Dynamic axial load factor |
Y0 | 2,86 | Static axial load factor |