Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
05:56:16 GMT+0000 (Coordinated Universal Time)


2307-K-TVH-C3
Self-aligning ball bearing
Self-aligning ball bearing 23..-K-TVH, tapered bore taper 1:12, plastic cage
Yerine geçer
2307K.TV.C3
Ürün bilgisi



Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 80 mm | Outside diameter |
B | 31 mm | Width |
Cr | 40.500 N | Basic dynamic load rating, radial |
C0r | 11.200 N | Basic static load rating, radial |
Cur | 710 N | Fatigue load limit, radial |
nG | 8.900 1/min | Limiting speed |
nϑr | 9.800 1/min | Reference speed |
≈m | 0,647 kg | Ağırlık |
Mounting dimensions
da min | 44 mm | Minimum diameter shaft shoulder |
da max | 45 mm | Maximum diameter shaft shoulder |
Da max | 71 mm | Maximum diameter of housing shoulder |
db min | 40 mm | Minimum cavity diameter of the sleeve |
Ba min | 5 mm | Minimum cavity width of the sleeve |
ra max | 1,5 mm | Maximum fillet radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 66,05 mm | Shoulder diameter outer ring |
d1 | 46,85 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,46 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,36 | Dynamic axial load factor |
Y2 | 2,1 | Dynamic axial load factor |
Y0 | 1,42 | Static axial load factor |
Additional information
H2307 | Adapter sleeve |