Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
05:48:19 GMT+0000 (Coordinated Universal Time)


2310-2RS-TVH
Self-aligning ball bearing
Self-aligning ball bearing 23..-2RS-TVH, seals, plastic cage
Yerine geçer
2310.2RS.TV
Ürün bilgisi


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 110 mm | Outside diameter |
B | 40 mm | Width |
Cr | 42.000 N | Basic dynamic load rating, radial |
C0r | 14.200 N | Basic static load rating, radial |
Cur | 900 N | Fatigue load limit, radial |
nG | 4.000 1/min | Limiting speed |
≈m | 1,64 kg | Ağırlık |
Mounting dimensions
da min | 61 mm | Minimum diameter shaft shoulder |
Da max | 99 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum fillet radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 91,5 mm | Shoulder diameter outer ring |
D2 | 95,13 mm | Caliber diameter outer ring |
d1 | 71,44 mm | Shoulder diameter inner ring |
d2 | 65,87 mm | Caliber diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
e | 0,24 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,59 | Dynamic axial load factor |
Y2 | 4,01 | Dynamic axial load factor |
Y0 | 2,72 | Static axial load factor |