Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
22:07:35 GMT+0000 (Coordinated Universal Time)


2302-TVH
Self-aligning ball bearing
Self-aligning ball bearing 23..-TVH, plastic cage
Yerine geçer
2302TV
Ürün bilgisi


Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
D | 42 mm | Outside diameter |
B | 17 mm | Width |
Cr | 17.400 N | Basic dynamic load rating, radial |
C0r | 3.850 N | Basic static load rating, radial |
Cur | 244 N | Fatigue load limit, radial |
nG | 17.200 1/min | Limiting speed |
nϑr | 15.600 1/min | Reference speed |
≈m | 0,116 kg | Ağırlık |
Mounting dimensions
da min | 20,6 mm | Minimum diameter shaft shoulder |
Da max | 36,4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 34,43 mm | Shoulder diameter outer ring |
d1 | 22,5 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,43 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,47 | Dynamic axial load factor |
Y2 | 2,28 | Dynamic axial load factor |
Y0 | 1,54 | Static axial load factor |