Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
21:19:36 GMT+0000 (Coordinated Universal Time)



22332-BE-XL-K-JPA-T41A
Spherical Roller Bearing
Spherical roller bearings 223..-E1-K-T41A, For oscillating load with restricted diameter tolerances, with tapered bore
Yerine geçer
22332-E1-K-JPA-T41A
Ürün bilgisi


Main Dimensions & Performance Data
d | 160 mm | Bore diameter |
D | 340 mm | Outside diameter |
B | 114 mm | Width |
Cr | 1.680.000 N | Basic dynamic load rating, radial |
C0r | 1.990.000 N | Basic static load rating, radial |
Cur | 162.000 N | Fatigue load limit, radial |
nG | 2.250 1/min | Limiting speed |
nϑr | 1.420 1/min | Reference speed |
≈m | 49 kg | Ağırlık |
Mounting dimensions
da min | 177 mm | Minimum diameter shaft shoulder |
da max | 191 mm | Maximum diameter of shaft shoulder |
Da max | 323 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
db min | 174 mm | Minimum cavity diameter of the sleeve |
Ba min | 8 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 286,7 mm | Bore diameter outer ring |
d2 | 201,2 mm | Raceway diameter of the inner ring |
ds | 9,5 mm | Diameter lubrication hole |
ns | 17,7 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,35 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,94 | Dynamic axial load factor |
Y2 | 2,88 | Dynamic axial load factor |
Y0 | 1,89 | Static axial load factor |
Additional information
H2332 | Adapter sleeve | |
AH2332G | Withdrawal sleeve |