Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
05:47:56 GMT+0000 (Coordinated Universal Time)



22356-BEA-XL-K-MB1
Spherical Roller Bearing
Spherical roller bearing 223..-BEA-XL-K-MB1, symmetric 2 outer ribs with rib washer
Yerine geçer
22356-E1A-K-MB1, 22356-K-MB
Ürün bilgisi


Main Dimensions & Performance Data
d | 280 mm | Bore diameter |
D | 580 mm | Outside diameter |
B | 175 mm | Width |
Cr | 4.150.000 N | Basic dynamic load rating, radial |
C0r | 5.300.000 N | Basic static load rating, radial |
Cur | 405.000 N | Fatigue load limit, radial |
nG | 1.280 1/min | Limiting speed |
nϑr | 670 1/min | Reference speed |
≈m | 217 kg | Ağırlık |
Mounting dimensions
da min | 306 mm | Minimum diameter shaft shoulder |
Da max | 554 mm | Maximum diameter of housing shoulder |
ra max | 5 mm | Maximum recess radius |
da max | 349 mm | Maximum diameter of shaft shoulder |
db min | 299 mm | Minimum cavity diameter of the sleeve |
Ba min | 12 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 6 mm | Minimum chamfer dimension |
D1 | 495,5 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,31 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,18 | Dynamic axial load factor |
Y2 | 3,24 | Dynamic axial load factor |
Y0 | 2,13 | Static axial load factor |
Additional information
H2356X | Adapter sleeve | |
AH2356G | Withdrawal sleeve |