Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
01:25:09 GMT+0000 (Coordinated Universal Time)


222SM240-MA
Spherical Roller Bearing
Spherical roller bearings 222SM, Split spherical roller bearings
Ürün bilgisi

Main Dimensions & Performance Data
d | 240 mm | Bore diameter |
D | 480 mm | Outside diameter |
C | 130 mm | Width, outer ring |
Cr | 1.860.000 N | Basic dynamic load rating, radial |
C0r | 2.600.000 N | Basic static load rating, radial |
Cur | 162.000 N | Fatigue load limit, radial |
nG | 620 1/min | Limiting speed |
Fa max | 60.500 N | Maximum axial load |
≈m | 129 kg | Ağırlık |
Mounting dimensions
Mi | 295 Nm | Tightening torque clamping screw |
Ma | 120 Nm | Tightening torque clamping screw |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
B | 200 mm | Width, inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,26 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,64 | Dynamic axial load factor |
Y2 | 3,93 | Dynamic axial load factor |
Y0 | 2,58 | Static axial load factor |
Additional information
22252K | Bearing designation | |
H3152X | Adapter sleeve | |
SNS3064-H-D | Housing |