Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
18:43:02 GMT+0000 (Coordinated Universal Time)



22232-E1A-XL-K-2RSR-M
Spherical Roller Bearing
Spherical Roller Bearing 222..-E1A-XL-K-2RSR-M, symmetrical 2 outer ribs, sealed
Tercih edilen ürün
Ürün bilgisi

Main Dimensions & Performance Data
d | 160 mm | Bore diameter |
D | 290 mm | Outside diameter |
B | 80 mm | Width |
Cr | 1.080.000 N | Basic dynamic load rating, radial |
C0r | 1.300.000 N | Basic static load rating, radial |
Cur | 128.000 N | Fatigue load limit, radial |
nG | 700 1/min | Limiting speed |
≈m | 22 kg | Ağırlık |
Mounting dimensions
da min | 174 mm | Minimum diameter shaft shoulder |
Da max | 276 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum recess radius |
da max | 190 mm | Maximum diameter of shaft shoulder |
db min | 170 mm | Minimum cavity diameter of the sleeve |
Ba min | 14 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 258,3 mm | Bore diameter outer ring |
ds | 8 mm | Diameter lubrication hole |
ns | 15 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
e | 0,24 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,79 | Dynamic axial load factor |
Y2 | 4,15 | Dynamic axial load factor |
Y0 | 2,73 | Static axial load factor |
Additional information
H3132 | Adapter sleeve | |
AH3132A | Withdrawal sleeve |