Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
15:19:25 GMT+0000 (Coordinated Universal Time)



22252-BEA-XL-K-MB1
Spherical Roller Bearing
Spherical roller bearing 222..-BEA-XL-K-MB1, symmetric 2 outer ribs with rib washer
Remanufacturable
Yerine geçer
22252-B-K-MB, 22252-E1A-K-MB1


Main Dimensions & Performance Data
d | 260 mm | Bore diameter |
D | 480 mm | Outside diameter |
B | 130 mm | Width |
Cr | 2.600.000 N | Basic dynamic load rating, radial |
C0r | 3.450.000 N | Basic static load rating, radial |
Cur | 295.000 N | Fatigue load limit, radial |
nG | 1.720 1/min | Limiting speed |
nϑr | 1.070 1/min | Reference speed |
≈m | 101,01 kg | Ağırlık |
Mounting dimensions
da min | 280 mm | Minimum diameter shaft shoulder |
Da max | 460 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum recess radius |
da max | 308 mm | Maximum diameter of shaft shoulder |
db min | 276 mm | Minimum cavity diameter of the sleeve |
Ba min | 25 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
D1 | 415,1 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,26 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,57 | Dynamic axial load factor |
Y2 | 3,83 | Dynamic axial load factor |
Y0 | 2,52 | Static axial load factor |
Additional information
H3152X | Adapter sleeve | |
AH2252G | Withdrawal sleeve |
Mevcut ürün modeliniz
Design | BEA | With lose center lip ring |
Bore type | K | Tapered, taper 1:12 |
Cage | MB1 | Solid brass cage |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Relubrication feature | Standard |
Özellikleri


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Deutsch
Einbau von Wälzlagern - Hydraulischer Einbau

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch