Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:50:21 GMT+0000 (Coordinated Universal Time)



22264-BEA-XL-MB1
Spherical Roller Bearing
Spherical roller bearing 222..-BEA-XL-MB1, symmetric 2 outer ribs with rib washer
Yerine geçer
22264-E1A-MB1, 22264-E1A-XL-MB1, 22264-MB
Ürün bilgisi


Main Dimensions & Performance Data
d | 320 mm | Bore diameter |
D | 580 mm | Outside diameter |
B | 150 mm | Width |
Cr | 3.550.000 N | Basic dynamic load rating, radial |
C0r | 4.700.000 N | Basic static load rating, radial |
Cur | 405.000 N | Fatigue load limit, radial |
nG | 1.410 1/min | Limiting speed |
nϑr | 850 1/min | Reference speed |
≈m | 170,5 kg | Ağırlık |
Mounting dimensions
da min | 340 mm | Minimum diameter shaft shoulder |
Da max | 560 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum recess radius |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
D1 | 505,1 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,25 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,71 | Dynamic axial load factor |
Y2 | 4,04 | Dynamic axial load factor |
Y0 | 2,65 | Static axial load factor |