Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:49:57 GMT+0000 (Coordinated Universal Time)



22260-BEA-XL-MB1
Spherical Roller Bearing
Spherical roller bearing 222..-BEA-XL-MB1, symmetric 2 outer ribs with rib washer
Yerine geçer
22260-E1A-MB1, 22260-E1A-XL-MB1, 22260-MB
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 300 mm | Bore diameter |
D | 540 mm | Outside diameter |
B | 140 mm | Width |
Cr | 3.100.000 N | Basic dynamic load rating, radial |
C0r | 4.250.000 N | Basic static load rating, radial |
Cur | 360.000 N | Fatigue load limit, radial |
nG | 1.500 1/min | Limiting speed |
nϑr | 900 1/min | Reference speed |
≈m | 138,3 kg | Ağırlık |
Mounting dimensions
da min | 320 mm | Minimum diameter shaft shoulder |
Da max | 520 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum recess radius |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
D1 | 470,5 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,25 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,71 | Dynamic axial load factor |
Y2 | 4,04 | Dynamic axial load factor |
Y0 | 2,65 | Static axial load factor |