Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
21:05:18 GMT+0000 (Coordinated Universal Time)


2211-K-2RS-TVH-C3
Self-aligning ball bearing
Self-aligning ball bearing 22..-K-2RS-TVH, tapered bore taper 1:12, seals, plastic cage
Yerine geçer
2211K.2RS.TV.C3
Ürün bilgisi



Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
D | 100 mm | Outside diameter |
B | 25 mm | Width |
Cr | 27.000 N | Basic dynamic load rating, radial |
C0r | 10.000 N | Basic static load rating, radial |
Cur | 630 N | Fatigue load limit, radial |
nG | 3.900 1/min | Limiting speed |
≈m | 0,792 kg | Ağırlık |
Mounting dimensions
da min | 64 mm | Minimum diameter shaft shoulder |
da max | 69 mm | Maximum diameter shaft shoulder |
Da max | 91 mm | Maximum diameter of housing shoulder |
db min | 60 mm | Minimum cavity diameter of the sleeve |
Ba min | 10 mm | Minimum cavity width of the sleeve |
ra max | 1,5 mm | Maximum fillet radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 86,44 mm | Shoulder diameter outer ring |
D2 | 88,21 mm | Caliber diameter outer ring |
d1 | 69,8 mm | Shoulder diameter inner ring |
d2 | 67,95 mm | Caliber diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
e | 0,19 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3,32 | Dynamic axial load factor |
Y2 | 5,15 | Dynamic axial load factor |
Y0 | 3,48 | Static axial load factor |
Additional information
H311 | Adapter sleeve |