Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
00:48:41 GMT+0000 (Coordinated Universal Time)


2205-K-2RS-TVH-C3
Self-aligning ball bearing
Self-aligning ball bearing 22..-K-2RS-TVH, tapered bore taper 1:12, seals, plastic cage
Yerine geçer
2205K.2RS.TV.C3
Ürün bilgisi



Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 52 mm | Outside diameter |
B | 18 mm | Width |
Cr | 12.300 N | Basic dynamic load rating, radial |
C0r | 3.300 N | Basic static load rating, radial |
Cur | 209 N | Fatigue load limit, radial |
nG | 8.500 1/min | Limiting speed |
≈m | 0,16 kg | Ağırlık |
Mounting dimensions
da min | 30,6 mm | Minimum diameter shaft shoulder |
da max | 32 mm | Maximum diameter shaft shoulder |
Da max | 46,4 mm | Maximum diameter of housing shoulder |
db min | 28 mm | Minimum cavity diameter of the sleeve |
Ba min | 5 mm | Minimum cavity width of the sleeve |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 43,596 mm | Shoulder diameter outer ring |
D2 | 45,27 mm | Caliber diameter outer ring |
d1 | 32,9 mm | Shoulder diameter inner ring |
d2 | 30,7 mm | Caliber diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
e | 0,27 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,36 | Dynamic axial load factor |
Y2 | 3,65 | Dynamic axial load factor |
Y0 | 2,47 | Static axial load factor |
Additional information
H305 | Adapter sleeve |