Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
03:46:15 GMT+0000 (Coordinated Universal Time)


2209-K-TVH-C3
Self-aligning ball bearing
Self-aligning ball bearing 22..-K-TVH, tapered bore taper 1:12, plastic cage
Yerine geçer
2209K.TV.C3
Ürün bilgisi



Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 85 mm | Outside diameter |
B | 23 mm | Width |
Cr | 28.500 N | Basic dynamic load rating, radial |
C0r | 9.000 N | Basic static load rating, radial |
Cur | 570 N | Fatigue load limit, radial |
nG | 8.600 1/min | Limiting speed |
nϑr | 7.800 1/min | Reference speed |
≈m | 0,533 kg | Ağırlık |
Mounting dimensions
da min | 52 mm | Minimum diameter shaft shoulder |
da max | 56 mm | Maximum diameter shaft shoulder |
Da max | 78 mm | Maximum diameter of housing shoulder |
db min | 50 mm | Minimum cavity diameter of the sleeve |
Ba min | 7 mm | Minimum cavity width of the sleeve |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 75,41 mm | Shoulder diameter outer ring |
d1 | 58,95 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,26 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,43 | Dynamic axial load factor |
Y2 | 3,76 | Dynamic axial load factor |
Y0 | 2,55 | Static axial load factor |
Additional information
H309 | Adapter sleeve |