Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
17:01:59 GMT+0000 (Coordinated Universal Time)


2200-TVH
Self-aligning ball bearing
Self-aligning ball bearing 22..-TVH, plastic cage
Yerine geçer
2200TV
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 10 mm | Bore diameter |
D | 30 mm | Outside diameter |
B | 14 mm | Width |
Cr | 8.800 N | Basic dynamic load rating, radial |
C0r | 1.740 N | Basic static load rating, radial |
Cur | 111 N | Fatigue load limit, radial |
nG | 25.500 1/min | Limiting speed |
nϑr | 26.000 1/min | Reference speed |
≈m | 47 g | Ağırlık |
Mounting dimensions
da min | 14,2 mm | Minimum diameter shaft shoulder |
Da max | 25,8 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum fillet radius |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
D1 | 24,04 mm | Shoulder diameter outer ring |
d1 | 15,132 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,58 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,09 | Dynamic axial load factor |
Y2 | 1,68 | Dynamic axial load factor |
Y0 | 1,14 | Static axial load factor |