Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:22:09 GMT+0000 (Coordinated Universal Time)



21322-E1-XL-K-TVPB
Spherical Roller Bearing
Spherical roller bearings 213..-E1-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12
Yerine geçer
21322-E1-K-TVPB, 21322E1K.TVPB
Ürün bilgisi


Main Dimensions & Performance Data
d | 110 mm | Bore diameter |
D | 240 mm | Outside diameter |
B | 50 mm | Width |
Cr | 600.000 N | Basic dynamic load rating, radial |
C0r | 640.000 N | Basic static load rating, radial |
Cur | 70.000 N | Fatigue load limit, radial |
nG | 4.000 1/min | Limiting speed |
nϑr | 2.700 1/min | Reference speed |
≈m | 10,664 kg | Ağırlık |
Mounting dimensions
da min | 124 mm | Minimum diameter shaft shoulder |
Da max | 226 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum recess radius |
Ba min | 9 mm | Minimum cavity width of the sleeve |
da max | 146 mm | Maximum diameter of shaft shoulder |
db min | 118 mm | Minimum cavity diameter of the sleeve |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 202,5 mm | Bore diameter outer ring |
d2 | 146,4 mm | Raceway diameter of the inner ring |
ds | 6,3 mm | Diameter lubrication hole |
ns | 12,2 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,21 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3,24 | Dynamic axial load factor |
Y2 | 4,82 | Dynamic axial load factor |
Y0 | 3,16 | Static axial load factor |
Additional information
H322 | Adapter sleeve | |
AHX322 | Withdrawal sleeve |