Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
15:45:50 GMT+0000 (Coordinated Universal Time)



21307-E1-XL-K-TVPB
Spherical Roller Bearing
Spherical roller bearings 213..-E1-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12
Yerine geçer
21307-E1-K-TVPB, 21307E1K.TVPB
Tercih edilen ürün


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 80 mm | Outside diameter |
B | 21 mm | Width |
Cr | 83.000 N | Basic dynamic load rating, radial |
C0r | 74.000 N | Basic static load rating, radial |
Cur | 8.300 N | Fatigue load limit, radial |
nG | 10.900 1/min | Limiting speed |
nϑr | 6.800 1/min | Reference speed |
≈m | 0,491 kg | Ağırlık |
Mounting dimensions
da min | 44 mm | Minimum diameter shaft shoulder |
Da max | 71 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum recess radius |
Ba min | 8 mm | Minimum cavity width of the sleeve |
da max | 47 mm | Maximum diameter of shaft shoulder |
db min | 39 mm | Minimum cavity diameter of the sleeve |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 66,6 mm | Bore diameter outer ring |
d2 | 47,4 mm | Raceway diameter of the inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,26 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,55 | Dynamic axial load factor |
Y2 | 3,8 | Dynamic axial load factor |
Y0 | 2,5 | Static axial load factor |
Additional information
H307 | Adapter sleeve |

