Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
08:43:29 GMT+0000 (Coordinated Universal Time)



21307-E1-XL-TVPB
Spherical Roller Bearing
Yerine geçer
21307-E1-TVPB, 21307E1TVPB
Tercih edilen ürün
Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 80 mm | Outside diameter |
B | 21 mm | Width |
Cr | 83.000 N | Basic dynamic load rating, radial |
C0r | 74.000 N | Basic static load rating, radial |
Cur | 8.300 N | Fatigue load limit, radial |
nG | 10.900 1/min | Limiting speed |
nϑr | 6.800 1/min | Reference speed |
≈m | 0,497 kg | Ağırlık |
Mounting dimensions
da min | 44 mm | Minimum diameter shaft shoulder |
Da max | 71 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum recess radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 66,6 mm | Bore diameter outer ring |
d2 | 47,4 mm | Raceway diameter of the inner ring |
Calculation factors
e | 0,26 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,55 | Dynamic axial load factor |
Y2 | 3,8 | Dynamic axial load factor |
Y0 | 2,5 | Static axial load factor |

