Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
17:29:02 GMT+0000 (Coordinated Universal Time)



21305-E1-XL-TVPB
Spherical Roller Bearing
Yerine geçer
21305-E1-TVPB, 21305E1TVPB
Tercih edilen ürün
Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 62 mm | Outside diameter |
B | 17 mm | Width |
Cr | 52.000 N | Basic dynamic load rating, radial |
C0r | 43.500 N | Basic static load rating, radial |
Cur | 4.900 N | Fatigue load limit, radial |
nG | 13.900 1/min | Limiting speed |
nϑr | 8.400 1/min | Reference speed |
≈m | 0,25 kg | Ağırlık |
Mounting dimensions
da min | 32 mm | Minimum diameter shaft shoulder |
Da max | 55 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum recess radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 51 mm | Bore diameter outer ring |
d2 | 35,2 mm | Raceway diameter of the inner ring |
Calculation factors
e | 0,28 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,43 | Dynamic axial load factor |
Y2 | 3,61 | Dynamic axial load factor |
Y0 | 2,37 | Static axial load factor |

