Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
05:24:31 GMT+0000 (Coordinated Universal Time)



207-XL-KRR-AH03
Deep groove ball bearing
Radial insert ball bearings 2..-KRR, cylindrical outer ring, inner ring for fit, R seals on both sides
Tercih edilen ürün

Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 72 mm | Outside diameter |
B | 25 mm | Width |
Cr | 25.500 N | Basic dynamic load rating, radial |
C0r | 15.300 N | Basic static load rating, radial |
≈m | 0,35 kg | Ağırlık |
Dimensions
D1 | 60,3 mm | Outside diameter seal |
C | 17 mm | Width, outer ring |
C2 | 19,7 mm | Sealing total width |
d1 | 46,8 mm | Rib diameter inner ring |
Calculation factors
f0 | 13,8 | Calculation factor |


Son görüntülenen ürünler

Wait to see recently viewed products