Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
17:39:31 GMT+0000 (Coordinated Universal Time)


16076-M
Deep groove ball bearing
Deep groove ball bearing 160..-M, single row, solid brass cage
Yerine geçer
16076M
Ürün bilgisi


Main Dimensions & Performance Data
d | 380 mm | Bore diameter |
D | 560 mm | Outside diameter |
B | 57 mm | Width |
Cr | 375.000 N | Basic dynamic load rating, radial |
C0r | 620.000 N | Basic static load rating, radial |
Cur | 16.600 N | Fatigue load limit, radial |
nG | 1.960 1/min | Limiting speed |
nϑr | 1.290 1/min | Reference speed |
≈m | 51,7 kg | Ağırlık |
Mounting dimensions
da min | 394,6 mm | Minimum diameter shaft shoulder |
Da max | 545,4 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum fillet radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 498 mm | Shoulder diameter outer ring |
d1 | 443,45 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 16,5 | Calculation factor |