Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
03:04:31 GMT+0000 (Coordinated Universal Time)


16048-MA
Deep groove ball bearing
Deep groove ball bearing 160..-MA, single row, solid brass cage
Yerine geçer
16048MA
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 240 mm | Bore diameter |
D | 360 mm | Outside diameter |
B | 37 mm | Width |
Cr | 203.000 N | Basic dynamic load rating, radial |
C0r | 255.000 N | Basic static load rating, radial |
Cur | 8.700 N | Fatigue load limit, radial |
nG | 3.200 1/min | Limiting speed |
nϑr | 2.100 1/min | Reference speed |
≈m | 14,321 kg | Ağırlık |
Mounting dimensions
da min | 250,2 mm | Minimum diameter shaft shoulder |
Da max | 349,8 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum fillet radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 318,4 mm | Shoulder diameter outer ring |
d1 | 283,05 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 16,4 | Calculation factor |