Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
02:03:41 GMT+0000 (Coordinated Universal Time)


16021-MA
Deep groove ball bearing
Deep groove ball bearing 160..-MA, single row, solid brass cage
Ürün bilgisi


Main Dimensions & Performance Data
d | 105 mm | Bore diameter |
D | 160 mm | Outside diameter |
B | 18 mm | Width |
Cr | 57.000 N | Basic dynamic load rating, radial |
C0r | 54.000 N | Basic static load rating, radial |
Cur | 2.460 N | Fatigue load limit, radial |
nG | 7.600 1/min | Limiting speed |
nϑr | 3.950 1/min | Reference speed |
≈m | 1,42 kg | Ağırlık |
Mounting dimensions
da min | 109,6 mm | Minimum diameter shaft shoulder |
Da max | 155,4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 141,8 mm | Shoulder diameter outer ring |
d1 | 124,12 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 16,5 | Calculation factor |
İndirmeler:
Mevcut ürün modeliniz
Sealing | Without | Not sealed |
Cage | MA | Solid brass cage, outer ring guided |
Tolerance class | PN | Normal (PN) |
Dimensional / heat stabilization | S0 | Rings dimensional stabilized up to 150° |
Lubricant | Without | Bearing not greased |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Bore type | Z | Cylindrical |
Özellikleri