Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
19:20:21 GMT+0000 (Coordinated Universal Time)


1318-K-M-C3
Self-aligning ball bearing
Self-aligning ball bearing 13..-K-M, tapered bore taper 1:12, solid brass cage
Yerine geçer
1318K.M.C3
Tercih edilen ürün
Ürün bilgisi




Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
D | 190 mm | Outside diameter |
B | 43 mm | Width |
Cr | 109.000 N | Basic dynamic load rating, radial |
C0r | 43.000 N | Basic static load rating, radial |
Cur | 2.300 N | Fatigue load limit, radial |
nG | 5.500 1/min | Limiting speed |
nϑr | 4.200 1/min | Reference speed |
≈m | 6,04 kg | Ağırlık |
Mounting dimensions
da min | 104 mm | Minimum diameter shaft shoulder |
da max | 120 mm | Maximum diameter shaft shoulder |
Da max | 176 mm | Maximum diameter of housing shoulder |
db min | 96 mm | Minimum cavity diameter of the sleeve |
Ba min | 7 mm | Minimum cavity width of the sleeve |
ra max | 2,5 mm | Maximum fillet radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 159,81 mm | Shoulder diameter outer ring |
d1 | 124,36 mm | Shoulder diameter inner ring |
C1 | 0,1 mm | Overhang rolling element |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
e | 0,22 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,84 | Dynamic axial load factor |
Y2 | 4,4 | Dynamic axial load factor |
Y0 | 2,98 | Static axial load factor |
Additional information
H318 | Adapter sleeve |