Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
04:33:00 GMT+0000 (Coordinated Universal Time)


1315-K-M-C3
Self-aligning ball bearing
Self-aligning ball bearing 13..-K-M, tapered bore taper 1:12, solid brass cage
Yerine geçer
1315K.M.C3
Ürün bilgisi



Main Dimensions & Performance Data
d | 75 mm | Bore diameter |
D | 160 mm | Outside diameter |
B | 37 mm | Width |
Cr | 80.000 N | Basic dynamic load rating, radial |
C0r | 30.000 N | Basic static load rating, radial |
Cur | 1.740 N | Fatigue load limit, radial |
nG | 6.700 1/min | Limiting speed |
nϑr | 4.750 1/min | Reference speed |
≈m | 3,51 kg | Ağırlık |
Mounting dimensions
da min | 87 mm | Minimum diameter shaft shoulder |
da max | 100 mm | Maximum diameter shaft shoulder |
Da max | 148 mm | Maximum diameter of housing shoulder |
db min | 80 mm | Minimum cavity diameter of the sleeve |
Ba min | 6 mm | Minimum cavity width of the sleeve |
ra max | 2,1 mm | Maximum fillet radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 134,8 mm | Shoulder diameter outer ring |
d1 | 104,8 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
e | 0,23 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,78 | Dynamic axial load factor |
Y2 | 4,3 | Dynamic axial load factor |
Y0 | 2,91 | Static axial load factor |
Additional information
H315 | Adapter sleeve |