Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:30:04 GMT+0000 (Coordinated Universal Time)


1305-K-TVH-C3
Self-aligning ball bearing
Self-aligning ball bearing 13..-K-TVH, tapered bore taper 1:12, plastic cage
Yerine geçer
1305K.TV.C3
Ürün bilgisi



Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 62 mm | Outside diameter |
B | 17 mm | Width |
Cr | 18.300 N | Basic dynamic load rating, radial |
C0r | 5.000 N | Basic static load rating, radial |
Cur | 320 N | Fatigue load limit, radial |
nG | 12.900 1/min | Limiting speed |
nϑr | 10.000 1/min | Reference speed |
≈m | 252 g | Ağırlık |
Mounting dimensions
da min | 32 mm | Minimum diameter shaft shoulder |
da max | 35 mm | Maximum diameter shaft shoulder |
Da max | 55 mm | Maximum diameter of housing shoulder |
db min | 28 mm | Minimum cavity diameter of the sleeve |
Ba min | 6 mm | Minimum cavity width of the sleeve |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 50,42 mm | Shoulder diameter outer ring |
d1 | 38,1 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,28 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,29 | Dynamic axial load factor |
Y2 | 3,54 | Dynamic axial load factor |
Y0 | 2,4 | Static axial load factor |
Additional information
H305 | Adapter sleeve |