Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
20:50:12 GMT+0000 (Coordinated Universal Time)


1303-TVH
Self-aligning ball bearing
Self-aligning ball bearing 13..-TVH, plastic cage
Ürün bilgisi


Main Dimensions & Performance Data
d | 17 mm | Bore diameter |
D | 47 mm | Outside diameter |
B | 14 mm | Width |
Cr | 12.900 N | Basic dynamic load rating, radial |
C0r | 3.200 N | Basic static load rating, radial |
Cur | 202 N | Fatigue load limit, radial |
nG | 17.800 1/min | Limiting speed |
nϑr | 13.300 1/min | Reference speed |
≈m | 0,065 kg | Ağırlık |
Mounting dimensions
da min | 22,6 mm | Minimum diameter shaft shoulder |
Da max | 41,4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 36,95 mm | Shoulder diameter outer ring |
d1 | 26,71 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,32 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,94 | Dynamic axial load factor |
Y2 | 3,01 | Dynamic axial load factor |
Y0 | 2,04 | Static axial load factor |