Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
10:39:44 GMT+0000 (Coordinated Universal Time)


1214-K-TVH-C3
Self-aligning ball bearing
Self-aligning ball bearing 12..-K-TVH, tapered bore taper 1:12, plastic cage
Yerine geçer
1214K.TV.C3
Ürün bilgisi



Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
D | 125 mm | Outside diameter |
B | 24 mm | Width |
Cr | 35.000 N | Basic dynamic load rating, radial |
C0r | 13.800 N | Basic static load rating, radial |
Cur | 880 N | Fatigue load limit, radial |
nG | 6.200 1/min | Limiting speed |
nϑr | 5.900 1/min | Reference speed |
≈m | 1,24 kg | Ağırlık |
Mounting dimensions
da min | 79 mm | Minimum diameter shaft shoulder |
da max | 86 mm | Maximum diameter shaft shoulder |
Da max | 116 mm | Maximum diameter of housing shoulder |
db min | 75 mm | Minimum cavity diameter of the sleeve |
Ba min | 6 mm | Minimum cavity width of the sleeve |
ra max | 1,5 mm | Maximum fillet radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 106,08 mm | Shoulder diameter outer ring |
d1 | 87,2 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,19 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3,37 | Dynamic axial load factor |
Y2 | 5,22 | Dynamic axial load factor |
Y0 | 3,53 | Static axial load factor |
Additional information
H214 | Adapter sleeve |
Son görüntülenen ürünler