Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
05:17:21 GMT+0000 (Coordinated Universal Time)


126-TVH
Self-aligning ball bearing
Self-aligning ball bearing 12..-TVH, plastic cage
Yerine geçer
126TV
Tercih edilen ürün


Main Dimensions & Performance Data
d | 6 mm | Bore diameter |
D | 19 mm | Outside diameter |
B | 6 mm | Width |
Cr | 2.600 N | Basic dynamic load rating, radial |
C0r | 480 N | Basic static load rating, radial |
Cur | 30,5 N | Fatigue load limit, radial |
nG | 41.500 1/min | Limiting speed |
nϑr | 30.500 1/min | Reference speed |
≈m | 0,009 kg | Ağırlık |
Mounting dimensions
da min | 8,4 mm | Minimum diameter shaft shoulder |
Da max | 16,6 mm | Maximum diameter of housing shoulder |
ra max | 0,3 mm | Maximum fillet radius |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
D1 | 14,73 mm | Shoulder diameter outer ring |
d1 | 10,05 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,35 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,82 | Dynamic axial load factor |
Y2 | 2,82 | Dynamic axial load factor |
Y0 | 1,91 | Static axial load factor |


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch