Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
09:05:47 GMT+0000 (Coordinated Universal Time)


11210-TVH
Self-aligning ball bearing
Self-aligning ball bearing 112..-TVH, plastic cage
Yerine geçer
11210TV
Ürün bilgisi


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 90 mm | Outside diameter |
B | 20 mm | Width, outer ring |
Bi | 58 mm | Width, inner ring |
Cr | 22.900 N | Basic dynamic load rating, radial |
C0r | 8.100 N | Basic static load rating, radial |
Cur | 520 N | Fatigue load limit, radial |
nG | 8.700 1/min | Limiting speed |
nϑr | 7.700 1/min | Reference speed |
≈m | 0,85 kg | Ağırlık |
Mounting dimensions
Da max | 83 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximaler Hohlkehlradius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 77,13 mm | Shoulder diameter outer ring |
d1 | 62,7 mm | Shoulder diameter inner ring |
b | 7 mm | Width retaining slot |
t | 9 mm | Hight retaining slot |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,2 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3,15 | Dynamic axial load factor |
Y2 | 4,87 | Dynamic axial load factor |
Y0 | 3,3 | Static axial load factor |