Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
08:44:46 GMT+0000 (Coordinated Universal Time)


11204-TVH
Self-aligning ball bearing
Self-aligning ball bearing 112..-TVH, plastic cage
Yerine geçer
11204TV
Ürün bilgisi


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
D | 47 mm | Outside diameter |
B | 14 mm | Width, outer ring |
Bi | 40 mm | Width, inner ring |
Cr | 10.100 N | Basic dynamic load rating, radial |
C0r | 2.600 N | Basic static load rating, radial |
Cur | 166 N | Fatigue load limit, radial |
nG | 18.100 1/min | Limiting speed |
nϑr | 15.300 1/min | Reference speed |
≈m | 0,186 kg | Ağırlık |
Mounting dimensions
Da max | 41,4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximaler Hohlkehlradius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 37,75 mm | Shoulder diameter outer ring |
d1 | 29,2 mm | Shoulder diameter inner ring |
b | 7 mm | Width retaining slot |
t | 9 mm | Hight retaining slot |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,28 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,24 | Dynamic axial load factor |
Y2 | 3,47 | Dynamic axial load factor |
Y0 | 2,35 | Static axial load factor |