Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
22:33:32 GMT+0000 (Coordinated Universal Time)


GE70-FO-2RS
Spherical plain bearing
High performance Radial spherical plain bearing, requiring maintenance, sliding contact surface: steel/steel, DIN ISO 12240-1, dimension series G, sealedHigh-performance: For highest load rating and lifetime demands
Tercih edilen ürün


Main Dimensions & Performance Data
d | 70 mm | Bore diameter bearing |
D | 120 mm | Outside diameter bearing |
B | 70 mm | Width Inner ring |
Cr | 522.000 N | Basic dynamic load rating, radial |
C0r | 2.010.000 N | Basic static load rating, radial |
≈m | 2,923 kg | Ağırlık |
Mounting dimensions
r1smin | 1 mm | Edge Spacing |
r2smin | 1 mm | Edge Spacing |
da max | 78,2 mm | Connection measure Inner ring |
Da min | 99 mm | Housing Connection Diameter |
Dimensions
C | 45 mm | Width Outer ring |
dK | 105 mm | Ball diameter |
α | 16 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,015 mm | Bore diameter bearing, lower tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,015 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,15 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,4 mm | Width outer ring, lower tolerance |
Gr | 0,072 - 0,142 | Radial Clearance |
Grmax | 0,142 mm | Radial clearance, maximum |
Grmin | 0,072 mm | Radial clearance, minimum |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |


Tümü
Tümü

2016-03-23 | Katalog | HG 1 | Deutsch
Gleitlager

2021-04-1 | Broschüre | PPB | Deutsch
Gleitlager

2024-08-16 | Broschüre | PGL | Deutsch
Großgelenklager – für jede Anwendung die optimale Lösung

2014-07-8 | Katalog | GL1 | Deutsch
Großlager

2016-06-18 | Katalog | GL1 | Englisch
Large Size Bearings

2024-08-16 | Broschüre | PGL | Englisch
Large spherical plain bearings – The right solution for every application

2016-02-22 | Katalog | HG 1 | Französisch
Paliers lisses

2022-03-15 | Broschüre | PPB | Französisch
Paliers lisses

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings

2021-04-1 | Broschüre | PPB | Englisch
Plain Bearings

2012-08-5 | Katalog | GL1 | Französisch
Roulements de grandes dimensions

2023-02-15 | Katalog | HG 1 | Japanisch
すべり軸受

2022-03-14 | Broschüre | PPB | Japanisch
すべり軸受

2017-06-13 | Katalog | HG 1 | Chinesisch
滑动轴承

2021-04-1 | Broschüre | PPB | Chinesisch