Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
12:10:21 GMT+0000 (Coordinated Universal Time)


GE80-DO
Spherical plain bearing
Radial spherical plain bearing, requiring maintenance, sliding contact surface: steel/steel, DIN ISO 12240-1, dimension series E, open design High-performance: For highest load rating and lifetime demands
Tercih edilen ürün




Main Dimensions & Performance Data
d | 80 mm | Bore diameter bearing |
D | 120 mm | Outside diameter bearing |
B | 55 mm | Width Inner ring |
Cr | 522.000 N | Basic dynamic load rating, radial |
C0r | 2.010.000 N | Basic static load rating, radial |
≈m | 2,26 kg | Ağırlık |
Mounting dimensions
r1smin | 1 mm | Edge Spacing |
r2smin | 1 mm | Edge Spacing |
da max | 89,4 mm | Connection measure Inner ring |
Da min | 99 mm | Housing Connection Diameter |
Dimensions
C | 45 mm | Width Outer ring |
dK | 105 mm | Ball diameter |
α | 6 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,015 mm | Bore diameter bearing, lower tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,015 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,15 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,4 mm | Width outer ring, lower tolerance |
Gr | 0,072 - 0,142 | Radial Clearance |
Grmax | 0,142 mm | Radial clearance, maximum |
Grmin | 0,072 mm | Radial clearance, minimum |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |


Tümü
Türkçe

2024-03-11 | Broschüre | ISB | Türkisch
Çelik/çelik mafsal rulmanlar Her uygulama için optimum çözüm
Son görüntülenen ürünler

Wait to see recently viewed products