Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
16:58:02 GMT+0000 (Coordinated Universal Time)



24024-BE-XL
Spherical Roller Bearing
Spherical roller bearing 240..-BE-XL, symmetric with rib washer
Yerine geçer
24024-E1
Tercih edilen ürün


Main Dimensions & Performance Data
d | 120 mm | Bore diameter |
D | 180 mm | Outside diameter |
B | 60 mm | Width |
Cr | 450.000 N | Basic dynamic load rating, radial |
C0r | 690.000 N | Basic static load rating, radial |
Cur | 86.000 N | Fatigue load limit, radial |
nG | 3.450 1/min | Limiting speed |
nϑr | 2.360 1/min | Reference speed |
≈m | 5,256 kg | Ağırlık |
Mounting dimensions
da min | 128,8 mm | Minimum diameter shaft shoulder |
Da max | 171,2 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum recess radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 159,8 mm | Bore diameter outer ring |
d2 | 134,5 mm | Raceway diameter of the inner ring |
ds | 3,2 mm | Diameter lubrication hole |
ns | 6,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,29 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,33 | Dynamic axial load factor |
Y2 | 3,47 | Dynamic axial load factor |
Y0 | 2,28 | Static axial load factor |