Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

KSR..-L0


Roller chain idler sprocket units

sprocket made from steel or sintered iron

  
Radial loadSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
  d
mm
Dk
mm
B
mm
       
KSR16-L0-08-10-16-08-AH02 15 70,5 44,7 Mounting information/user manuals Send to shopping basket
KSR16-L0-06-10-20-08 16,2 65 18,3 Download CAD drawing Mounting information/user manuals Send to shopping basket
KSR16-L0-08-10-16-08 16,2 70,5 18,3 Download CAD drawing Mounting information/user manuals Send to shopping basket
KSR16-L0-08-10-16-15 16,2 70,5 18,3 Download CAD drawing Mounting information/user manuals Send to shopping basket
KSR16-L0-10-10-14-08 16,2 78 18,3 Download CAD drawing Mounting information/user manuals Send to shopping basket
KSR16-L0-10-10-14-08-FA101 16,2 78 18,3 Mounting information/user manuals Send to shopping basket
KSR16-L0-08-10-18-08 16,2 78,6 18,3 Download CAD drawing Mounting information/user manuals Send to shopping basket
KSR16-L0-08-10-18-09 16,2 78,6 18,3 Download CAD drawing Mounting information/user manuals Send to shopping basket
KSR16-L0-08-10-18-16 16,2 78,6 18,3 Download CAD drawing Mounting information/user manuals Send to shopping basket
KSR16-L0-12-10-13-08 16,2 87 18,3 Download CAD drawing Mounting information/user manuals Send to shopping basket
KSR16-L0-12-10-13-16 16,2 87 18,3 Download CAD drawing Mounting information/user manuals Send to shopping basket
KSR16-L0-10-10-17-08 16,2 93,1 18,3 Download CAD drawing Mounting information/user manuals Send to shopping basket
KSR16-L0-10-10-17-09 16,2 93,1 18,3 Download CAD drawing Mounting information/user manuals Send to shopping basket
KSR16-L0-12-10-15-08 16,2 99,2 18,3 Download CAD drawing Mounting information/user manuals Send to shopping basket
KSR16-L0-12-10-15-09 16,2 99,2 18,3 Download CAD drawing Mounting information/user manuals Send to shopping basket
KSR16-L0-10-10-19-15-FA101 16,2 103,5 18,3 Mounting information/user manuals Send to shopping basket
KSR16-L0-12-10-17-15 16,2 111,4 18,3 Download CAD drawing Mounting information/user manuals Send to shopping basket
KSR16-L0-12-10-17-16 16,2 111,4 18,3 Download CAD drawing Mounting information/user manuals Send to shopping basket
KSR16-L0-12-10-20-15 16,2 130 18,3 Download CAD drawing Mounting information/user manuals Send to shopping basket
KSR20-L0-16-10-12-15 20 107,6 17,7 Download CAD drawing Mounting information/user manuals Send to shopping basket
KSR20-L0-16-10-12-16 20 107,6 17,7 Download CAD drawing Mounting information/user manuals Send to shopping basket
KSR25-L0-20-10-09-16 25 103 21 Download CAD drawing Mounting information/user manuals Send to shopping basket
KSR25-L0-20-10-13-15 25 144 21 Download CAD drawing Mounting information/user manuals Send to shopping basket
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information