Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HM31


Locknuts

main dimensions to DIN 981

  
Axial load in one direction
 
  G
mm
d2
mm
B
mm
       
HM3144 Tr220X4 280 32 Mounting information/user manuals Send to shopping basket
HM3148 Tr240X4 300 34 Mounting information/user manuals Send to shopping basket
HM3152 Tr260X4 330 36 Mounting information/user manuals Send to shopping basket
HM3156 Tr280X4 350 38 Mounting information/user manuals Send to shopping basket
HM3160 Tr300X4 380 40 Mounting information/user manuals Send to shopping basket
HM3164 Tr320X5 400 42 Mounting information/user manuals Send to shopping basket
HM3168 Tr340X5 440 55 Mounting information/user manuals Send to shopping basket
HM3172 Tr360X5 460 58 Mounting information/user manuals Send to shopping basket
HM3176 Tr380X5 490 60 Mounting information/user manuals Send to shopping basket
HM3180 Tr400X5 520 62 Mounting information/user manuals Send to shopping basket
HM3184 Tr420X5 540 70 Mounting information/user manuals Send to shopping basket
HM3188 Tr440X5 560 70 Mounting information/user manuals Send to shopping basket
HM3192 Tr460X5 580 75 Mounting information/user manuals Send to shopping basket
HM3196 Tr480X5 620 75 Mounting information/user manuals Send to shopping basket
HM31/500 Tr500X5 630 80 Mounting information/user manuals Send to shopping basket
HM31/530 Tr530X6 670 80 Mounting information/user manuals Send to shopping basket
HM31/560 Tr560X6 710 85 Mounting information/user manuals Send to shopping basket
HM31/600 Tr600X6 750 85 Mounting information/user manuals Send to shopping basket
HM31/630 Tr630X6 800 95 Mounting information/user manuals Send to shopping basket
HM31/670 Tr670X6 850 106 Mounting information/user manuals Send to shopping basket
  G
mm
d2
mm
B
mm
       
HM31/710 Tr710X7 900 106 Mounting information/user manuals Send to shopping basket
HM31/750 Tr750X7 950 112 Mounting information/user manuals Send to shopping basket
HM31/800 Tr800X7 1000 112 Mounting information/user manuals Send to shopping basket
HM31/850 Tr850X7 1060 118 Mounting information/user manuals Send to shopping basket
HM31/900 Tr900X7 1120 125 Mounting information/user manuals Send to shopping basket
HM31/950 Tr950X8 1170 125 Mounting information/user manuals Send to shopping basket
HM31/1000 Tr1000X8 1240 125 Mounting information/user manuals Send to shopping basket
HM31/1060 Tr1060X8 1300 125 Mounting information/user manuals Send to shopping basket
HM31/1120 Tr1120X8 1360 125 Mounting information/user manuals Send to shopping basket
HM31/1180 Tr1180X8 1420 125 Mounting information/user manuals Send to shopping basket
HM31/1250 Tr1250X8 1490 125 Mounting information/user manuals Send to shopping basket
HM31/1320 Tr1320X8 1560 125 Mounting information/user manuals Send to shopping basket
HM31/1400 Tr1400X8 1640 130 Mounting information/user manuals Send to shopping basket
HM31/1500 Tr1500X8 1740 130 Mounting information/user manuals Send to shopping basket
  G
mm
d2
mm
B
mm
       
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information