Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

HM30


Locknuts

main dimensions to DIN 981

  
Axial load in one direction
 
  G
mm
d2
mm
B
mm
       
HM3044 Tr220X4 260 30 Mounting information/user manuals Send to shopping basket
HM3048 Tr240X4 290 34 Mounting information/user manuals Send to shopping basket
HM3052 Tr260X4 310 34 Mounting information/user manuals Send to shopping basket
HM3056 Tr280X4 330 38 Mounting information/user manuals Send to shopping basket
HM3060 Tr300X4 360 42 Mounting information/user manuals Send to shopping basket
HM3064 Tr320X5 380 42 Mounting information/user manuals Send to shopping basket
HM3068 Tr340X5 400 45 Mounting information/user manuals Send to shopping basket
HM3072 Tr360X5 420 45 Mounting information/user manuals Send to shopping basket
HM3076 Tr380X5 450 48 Mounting information/user manuals Send to shopping basket
HM3080 Tr400X5 470 52 Mounting information/user manuals Send to shopping basket
HM3084 Tr420X5 490 52 Mounting information/user manuals Send to shopping basket
HM3088 Tr440X5 520 60 Mounting information/user manuals Send to shopping basket
HM3092 Tr460X5 540 60 Mounting information/user manuals Send to shopping basket
HM3096 Tr480X5 560 60 Mounting information/user manuals Send to shopping basket
HM30/500 Tr500X5 580 68 Mounting information/user manuals Send to shopping basket
HM30/530 Tr530X6 630 68 Mounting information/user manuals Send to shopping basket
HM30/560 Tr560X6 650 75 Mounting information/user manuals Send to shopping basket
HM30/600 Tr600X6 700 75 Mounting information/user manuals Send to shopping basket
HM30/630 Tr630X6 730 75 Mounting information/user manuals Send to shopping basket
HM30/670 Tr670X6 780 80 Mounting information/user manuals Send to shopping basket
  G
mm
d2
mm
B
mm
       
HM30/710 Tr710X7 830 90 Mounting information/user manuals Send to shopping basket
HM30/750 Tr750X7 870 90 Mounting information/user manuals Send to shopping basket
HM30/800 Tr800X7 920 90 Mounting information/user manuals Send to shopping basket
HM30/850 Tr850X7 980 90 Mounting information/user manuals Send to shopping basket
HM30/900 Tr900X7 1030 100 Mounting information/user manuals Send to shopping basket
HM30/950 Tr950X8 1080 100 Mounting information/user manuals Send to shopping basket
HM30/1000 Tr1000X8 1140 100 Mounting information/user manuals Send to shopping basket
HM30/1060 Tr1060X8 1200 100 Mounting information/user manuals Send to shopping basket
HM30/1120 Tr1120X8 1260 100 Mounting information/user manuals Send to shopping basket
HM30/1180 Tr1180X8 1320 100 Mounting information/user manuals Send to shopping basket
HM30/1250 Tr1250X8 1390 110 Mounting information/user manuals Send to shopping basket
HM30/1320 Tr1320X8 1460 110 Mounting information/user manuals Send to shopping basket
HM30/1400 Tr1400X8 1540 110 Mounting information/user manuals Send to shopping basket
HM30/1500 Tr1500X8 1650 110 Mounting information/user manuals Send to shopping basket
Z-195077.01.HM Tr1600X8 1730 100 Mounting information/user manuals Send to shopping basket
  G
mm
d2
mm
B
mm
       
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information