Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)
Axial cylindrical roller bearings, roller and cage assemblies, axial bearing washers
Features
   

Axial
cylindrical roller bearings

 

Axial cylindrical roller bearings comprise axial cylindrical roller and cage assemblies K, housing locating washers GS and shaft locating washers WS. The bearings have very low axial section height, high load
Load which, for example, is to be supported at a friction point. Also strain from pressure and/or heat.

See Contact surface
capacity, high rigidity and can support axial forces in one direction.

 
 

Bearings 811, 812 are single row bearings and conform to DIN 722/ISO 104, bearings 893, 894 are double row bearings and conform to DIN 616/ISO 104.

 
 

The cages are made from plastic or brass.

 
   

Axial cylindrical roller
and cage
The part of a rolling bearing which separates, retains and, where necessary, guides the rolling elements
assemblies

 

The cage assemblies comprise axial cages and one or two rows of cylindrical rollers. The diameter series 1, 2, 3, 4 correspond to DIN 616/ISO 104.

 
 

The cages are made from plastic or brass and are guided as standard on the shaft.

 
 

The cage assemblies have very low axial section height and high load carrying capacity. They can support axial forces in one direction. Radial forces must be supported by separate means.

 
 

Axial cage assemblies are combined with shaft or housing
See Mounting dimenstions
locating washers or are integrated directly in the adjacent construction. If they are used without axial bearing washers, the raceway must be produced as a rolling bearing raceway.

 
   
   

Axial bearing washers

Housing locating washers

 

Housing locating washers are centred on the housing
See Mounting dimenstions
and must be used if the adjacent construction
The immediate environment of the bearing; the bearing and adjacent construction have a reciprocal influence on each other
cannot be used as a running surface. The bore diameter, outside diameter and running surface are precision machined. The diameter series 1, 2, 3, 4 correspond to DIN 616/ISO 104.

 
   

Shaft locating washers

 

Shaft locating washers are centred on the shaft and must be used if the adjacent construction cannot be used as a running surface. The bore diameter, outside diameter and running surface are precision machined. The diameter series 1, 2, 3, 4 correspond to DIN 616/ISO 104.

 
   

Bearing washers

 

Bearing washers can be used as housing
See Mounting dimenstions
or shaft locating washers; they are used in applications where precise centring is not required. The bore and outside surface are turned, the running surface is ground.

 
 

Bearing washers can be used with axial cylindrical roller and cage
The part of a rolling bearing which separates, retains and, where necessary, guides the rolling elements
assemblies K811
and axial needle roller
See Rolling element
and cage
The part of a rolling bearing which separates, retains and, where necessary, guides the rolling elements
assemblies AXK
.

 
   

Operating temperature

 

Axial cylindrical roller bearings and axial cylindrical roller and cage assemblies can be used at operating temperatures from –20 °C to +120 °C.

 
   

Suffixes

 

Suffixes for available designs: see table.

 
   
Table 1
Available designs
 

Suffix
Description
Design
M1)
Brass cage
Standard
TV1)
Plastic cage
The part of a rolling bearing which separates, retains and, where necessary, guides the rolling elements
made from glass fibre reinforced polyamide 66
P5
High dimensional and geometrical accuracy
Special design2) , available by agreement

 
 
______
 1    Depending on series and size.
 
 
 2    For axial bearing washers GS, WS.
 
   
  
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information